McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 20 SS/MI 16
Part #:5452030049
Catalog #:MR 20 SS/MI 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.75 in | Inner Width (in): | 1.26 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Misalignment: | No | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 9,020 lb | Sealed: | Sealed - Both Sides |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 13,100 lb |
| Speed [Max] Grease (RPM): | 3,050 rpm | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA;ISO | Precision Rating: | Not Rated |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166087531 | Weight: | 0.44 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

