McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 28 RSS/MI 24
Part #:5452850073
Catalog #:MR 28 RSS/MI 24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Inner Width (in): | 1.26 in | Outside Diameter (in): | 2.3125 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Duplexing: | No | Platform: | Cagerol Bearing |
| Speed [Max] Grease (RPM): | 2,180 rpm | Static Load Rating (lb): | 18,100 lb |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 11,200 lb | Standard Met: | ABMA;ISO |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166066857 | Weight: | 0.67 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

