McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 36 SS/MI 28
Part #:5453630085
Catalog #:MR 36 SS/MI 28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Inner Width (in): | 1.76 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3 in | Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | No |
| Duplexing: | No | Dynamic Load Rating (lb): | 22,400 lb |
| Sealed: | Sealed - Both Sides | Platform: | Cagerol Bearing |
| Static Load Rating (lb): | 39,100 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 1,700 rpm | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 28 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Separable: | Inner ring - both sides | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166121204 | Weight: | 1.84 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

