McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 48 SS/MI 40
Part #:5454830121
Catalog #:MR 48 SS/MI 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Inner Width (in): | 1.76 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.75 in | Outer Width (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Misalignment: | No |
| Speed [Max] Grease (RPM): | 1,270 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Dynamic Load Rating (lb): | 26,100 lb | Static Load Rating (lb): | 52,300 lb |
| Platform: | Cagerol Bearing | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | Not Rated | Standard Met: | ABMA;ISO |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166068059 | Weight: | 2.49 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

