McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 20 N/MI 16 N
Part #:5002060048
Catalog #:GR 20 N/MI 16 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.75 in | Outer Width (in): | 1 in |
| Inner Width (in): | 1.01 in | Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Full Complement/Caged: | Full Complement | Sealed: | None |
| Speed [Max] Grease (RPM): | 2,400 rpm | Dynamic Load Rating (lb): | 6,500 lb |
| Duplexing: | No | Static Load Rating (lb): | 17,000 lb |
| Platform: | Guiderol Bearing | Speed [Max] Oil (RPM): | 4,800 rpm |
| Precision Rating: | Not Rated | Standard Met: | ABMA;ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Inner ring - both sides |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | No | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166117351 | Weight: | 0.39 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

