McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 10 RSS/MI 6
Part #:5001050019
Catalog #:GR 10 RSS/MI 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 0.3750 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.125 in | Inner Width (in): | 1.01 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 6,100 rpm | Duplexing: | No |
| Static Load Rating (lb): | 6,400 lb | Platform: | Guiderol Bearing |
| Dynamic Load Rating (lb): | 3,400 lb | Standard Met: | ABMA;ISO |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166061272 | Weight: | 0.20 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

