McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 20 RS/MI 16
Part #:5002040049
Catalog #:GR 20 RS/MI 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Inner Width (in): | 1.26 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 1.75 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 17,000 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,500 rpm | Platform: | Guiderol Bearing |
| Dynamic Load Rating (lb): | 6,500 lb | Speed [Max] Oil (RPM): | 3,050 rpm |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Enclosure: | Sealed One Side |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166117023 | Weight: | 0.45 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

