McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 28 SS/MI 23
Part #:5002830070
Catalog #:GR 28 SS/MI 23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.4375 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Inner Width (in): | 1.26 in |
| Outside Diameter (in): | 2.3125 in | Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 23,300 lb |
| Duplexing: | No | Dynamic Load Rating (lb): | 7,750 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 2,180 rpm |
| Sealed: | Sealed - Both Sides | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | Not Rated | Standard Met: | ABMA;ISO |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166104634 | Weight: | 0.76 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

