McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 48 SS/MI 40
Part #:5004830121
Catalog #:GR 48 SS/MI 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outside Diameter (in): | 3.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outer Width (in): | 1.75 in | Inner Width (in): | 1.76 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 17,350 lb |
| Duplexing: | No | Static Load Rating (lb): | 65,400 lb |
| Speed [Max] Grease (RPM): | 1,270 rpm | Standard Met: | ABMA;ISO |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166114220 | Weight: | 2.56 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

