McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - MR 16 RSS/MI 12
Part #:5451650037
Catalog #:MR 16 RSS/MI 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.7500 in |
| Inner Width (in): | 1.01 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.5 in | Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 5,840 lb |
| Duplexing: | No | Static Load Rating (lb): | 7,100 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 3,800 rpm |
| Speed [Max] Grease (RPM): | 1,900 rpm | Sealed: | Sealed - Both Sides |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Enclosure: | Sealed Both Sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166140908 | Weight: | 0.33 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 3.63 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

