McGill Guiderol® Radial Radial Needle Roller Bearing - Sealed - GR 52 SS/MI 44
Part #:5005230133
Catalog #:GR 52 SS/MI 44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Inner Width (in): | 1.76 in |
| Outside Diameter (in): | 4.25 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Speed [Max] Grease (RPM): | 1,175 rpm | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 25,100 lb |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 63,800 lb | Related Inner Ring: | MI 44 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063108 | Weight: | 3.37 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

