McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 12
Part #:7936001200
Catalog #:RD 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.0625 in | Bore Size (in): | 1.5000 in |
| Outside Diameter (in): | 2.5 in | Outer Width (in): | 2.375 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | No retainer |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 2 |
| Bore Type: | Straight | Seal Type: | Shield |
| Duplexing: | No | Platform: | Multi-Rol Bearing |
| Speed [Max] Oil (RPM): | 2,900 rpm | Dynamic Load Rating (lb): | 15,200 lb |
| Static Load Rating (lb): | 65,700 lb | Speed [Max] Grease (RPM): | 1,450 rpm |
| Sealed: | Shielded - Both Sides | Full Complement/Caged: | Full Complement |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Separable: | Nonseparable | Enclosure: | Metal Shield Both Sides |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073152 | Weight: | 1.96 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN |

