McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 20
Part #:7936002000
Catalog #:RD 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.09375 in | Bore Size (in): | 2.5000 in |
| Outside Diameter (in): | 3.75 in | Outer Width (in): | 2.5 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Shield | Radial Clearance: | Normal |
| Number of Rows: | 2 | Misalignment: | No |
| Dynamic Load Rating (lb): | 20,800 lb | Speed [Max] Grease (RPM): | 850 rpm |
| Sealed: | Shielded - Both Sides | Platform: | Multi-Rol Bearing |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 117,000 lb |
| Speed [Max] Oil (RPM): | 1,700 rpm | Duplexing: | No |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Separable: | Nonseparable | Enclosure: | Metal Shield Both Sides |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073190 | Weight: | 3.80 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN |

