McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 6
Part #:7942000600
Catalog #:RS 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.03125 in | Bore Size (in): | 0.7500 in |
| Outside Diameter (in): | 1.5 in | Outer Width (in): | 0.875 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Seal Type: | Shield | Rolling Element: | Needle Roller |
| Duplexing: | No | Speed [Max] Grease (RPM): | 2,500 rpm |
| Dynamic Load Rating (lb): | 3,850 lb | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 11,500 lb | Sealed: | Shielded - Both Sides |
| Platform: | Multi-Rol Bearing | Speed [Max] Oil (RPM): | 5,000 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Separable: | Nonseparable | Enclosure: | Metal Shield Both Sides |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073237 | Weight: | 0.28 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 0.90 IN |

