McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 7
Part #:7942000700
Catalog #:RS 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.8750 in | Housing & Shaft Fillet (in): | 0.03125 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 1.625 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Seal Type: | Shield | Misalignment: | No |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Dynamic Load Rating (lb): | 5,560 lb | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Speed [Max] Oil (RPM): | 4,400 rpm |
| Speed [Max] Grease (RPM): | 2,200 rpm | Static Load Rating (lb): | 15,550 lb |
| Platform: | Multi-Rol Bearing | Sealed: | Shielded - Both Sides |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Precision Rating: | RBEC-1 | Component Type: | Complete with Outer and Inner race |
| Enclosure: | Metal Shield Both Sides | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073244 | Weight: | 0.33 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN |

