McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 9
Part #:7942000900
Catalog #:RS 9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.03125 in | Bore Size (in): | 1.1250 in |
| Outside Diameter (in): | 1.9375 in | Outer Width (in): | 1.063 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Seal Type: | Shield |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Bore Type: | Straight |
| Full Complement/Caged: | Full Complement | Sealed: | Shielded - Both Sides |
| Speed [Max] Oil (RPM): | 3,600 rpm | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,300 rpm | Dynamic Load Rating (lb): | 6,500 lb |
| Static Load Rating (lb): | 20,500 lb | Platform: | Multi-Rol Bearing |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Separable: | Nonseparable | Enclosure: | Metal Shield Both Sides |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073268 | Weight: | 0.50 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.60 IN |

