McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 14
Part #:7942001400
Catalog #:RS 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.0625 in | Bore Size (in): | 1.7500 in |
| Outer Width (in): | 1.125 in | Outside Diameter (in): | 2.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Seal Type: | Shield | Misalignment: | No |
| Number of Rows: | 1 | Bore Type: | Straight |
| Speed [Max] Grease (RPM): | 1,250 rpm | Full Complement/Caged: | Full Complement |
| Platform: | Multi-Rol Bearing | Dynamic Load Rating (lb): | 8,330 lb |
| Sealed: | Shielded - Both Sides | Duplexing: | No |
| Speed [Max] Oil (RPM): | 2,500 rpm | Static Load Rating (lb): | 31,400 lb |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Complete with Outer and Inner race | Enclosure: | Metal Shield Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073305 | Weight: | 0.97 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 2.90 IN |

