McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 20
Part #:7942002000
Catalog #:RS 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Housing & Shaft Fillet (in): | 0.09375 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 3.75 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Shield | Misalignment: | No |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 850 rpm | Dynamic Load Rating (lb): | 11,200 lb |
| Static Load Rating (lb): | 52,900 lb | Platform: | Multi-Rol Bearing |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 1,700 rpm |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Metal Shield Both Sides | Separable: | Nonseparable |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073329 | Weight: | 1.76 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN |

