McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 56
Part #:5405600000
Catalog #:MR 56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outside Diameter (in): | 4.5 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 2 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 83,500 lb |
| Dynamic Load Rating (lb): | 35,900 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 1,720 rpm | Speed [Max] Oil (RPM): | 3,440 rpm |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Standard Met: | ABMA, ISO, MS 51961-42 | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 47, MI 48 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064174 | Weight: | 2.69 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

