McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 56 N
Part #:5405660000
Catalog #:MR 56 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3.5000 in |
| Outside Diameter (in): | 4.5 in | Outer Width (in): | 1.75 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Dynamic Load Rating (lb): | 31,300 lb | Static Load Rating (lb): | 71,600 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,720 rpm |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Speed [Max] Oil (RPM): | 3,440 rpm | Sealed: | None |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Related Inner Ring: | MI 48 N |
| Precision Rating: | RBEC-1 | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064273 | Weight: | 2.21 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

