McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 60
Part #:5406000000
Catalog #:MR 60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 3.7500 in |
| Outside Diameter (in): | 4.75 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 2 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 36,500 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,600 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 87,100 lb | Speed [Max] Oil (RPM): | 3,200 rpm |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 52 | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064310 | Weight: | 2.72 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

