McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 72
Part #:5407200000
Catalog #:MR 72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4.5000 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 6 in |
| Outer Width (in): | 2.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Duplexing: | No | Static Load Rating (lb): | 130,000 lb |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 2,660 rpm |
| Platform: | Cagerol Bearing | Speed [Max] Grease (RPM): | 1,330 rpm |
| Dynamic Load Rating (lb): | 60,300 lb | Sealed: | None |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Related Inner Ring: | MI 62 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064532 | Weight: | 5.95 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

