McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 88 N
Part #:5408860000
Catalog #:MR 88 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.5000 in | Housing & Shaft Fillet (in): | 0.1 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 7 in |
| Outer Width (in): | 2.5 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Speed [Max] Grease (RPM): | 1,100 rpm | Dynamic Load Rating (lb): | 70,200 lb |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 2,180 rpm |
| Static Load Rating (lb): | 169,800 lb | Platform: | Cagerol Bearing |
| Sealed: | None | Duplexing: | No |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Related Inner Ring: | MI 72 N | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064662 | Weight: | 7.82 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 3.10 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

