McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 104 N
Part #:5410460000
Catalog #:MR 104 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.5000 in | Housing & Shaft Fillet (in): | 0.12 in |
| Outside Diameter (in): | 8 in | Radial Lub Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 2.5 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Seal Type: | Unsealed |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 71,700 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 183,000 lb | Speed [Max] Oil (RPM): | 1,850 rpm |
| Speed [Max] Grease (RPM): | 900 rpm | Full Complement/Caged: | Caged |
| Standard Met: | ABMA, ISO, MS 51961-57 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 88 N |
| Precision Rating: | RBEC-1 | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064709 | Weight: | 8.96 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

