McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 116
Part #:5411600000
Catalog #:MR 116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.12 in | Bore Size (in): | 7.2500 in |
| Outside Diameter (in): | 9.125 in | Outer Width (in): | 3 in |
| Radial Lub Hole Diameter (in): | 0.25 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Duplexing: | No | Speed [Max] Grease (RPM): | 850 rpm |
| Sealed: | None | Platform: | Cagerol Bearing |
| Static Load Rating (lb): | 234,000 lb | Dynamic Load Rating (lb): | 95,200 lb |
| Speed [Max] Oil (RPM): | 1,680 rpm | Full Complement/Caged: | Caged |
| Standard Met: | ABMA, ISO, MS 51961-59 | Related Inner Ring: | MI 96 |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064723 | Weight: | 14.32 LB |
| Packaged Length: | 9.62 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.62 IN |

