McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 148
Part #:5414800000
Catalog #:MR 148
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 9.2500 in | Housing & Shaft Fillet (in): | 0.16 in |
| Radial Lub Hole Diameter (in): | 0.25 in | Outer Width (in): | 3 in |
| Outside Diameter (in): | 11.125 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Sealed: | None | Speed [Max] Oil (RPM): | 1,300 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 108,000 lb |
| Speed [Max] Grease (RPM): | 650 rpm | Static Load Rating (lb): | 292,000 lb |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Related Inner Ring: | MI 128 | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064754 | Weight: | 19.52 LB |
| Packaged Length: | 13.60 IN | Packaged Width: | 13.70 IN |
| Packaged Height: | 6.20 IN |

