McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 10
Part #:5451000000
Catalog #:MR 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 0.6250 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.125 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Misalignment: | No | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Speed [Max] Grease (RPM): | 9,600 rpm | Dynamic Load Rating (lb): | 5,930 lb |
| Static Load Rating (lb): | 6,500 lb | Sealed: | None |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Speed [Max] Oil (RPM): | 19,250 rpm | Full Complement/Caged: | Caged |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 6 | Lubrication Hole Type: | Lubrication groove and hole |
| Component Type: | Outer race only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064785 | Weight: | 0.16 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

