McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 12
Part #:5451200000
Catalog #:MR 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Static Load Rating (lb): | 8,100 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 13,000 rpm | Speed [Max] Oil (RPM): | 16,000 rpm |
| Dynamic Load Rating (lb): | 6,830 lb | Sealed: | None |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Related Inner Ring: | MI 8 | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064945 | Weight: | 0.18 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

