McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 14
Part #:5451400000
Catalog #:MR 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.8750 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.375 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 13,750 rpm | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 9,000 lb |
| Dynamic Load Rating (lb): | 7,240 lb | Speed [Max] Grease (RPM): | 6,875 rpm |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Related Inner Ring: | MI 10 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065133 | Weight: | 0.19 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

