McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 14 N
Part #:5451460000
Catalog #:MR 14 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.8750 in |
| Outer Width (in): | 0.75 in | Outside Diameter (in): | 1.375 in |
| Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Narrow | Cage Material: | Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 5,280 lb |
| Duplexing: | No | Static Load Rating (lb): | 6,000 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 6,875 rpm |
| Speed [Max] Oil (RPM): | 13,750 rpm | Sealed: | None |
| Standard Met: | ABMA, ISO, MS 51961-5 | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 10 N, MI 11 N |
| Flanges: | No flange | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065225 | Weight: | 0.14 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

