McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 16
Part #:5451600000
Catalog #:MR 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outside Diameter (in): | 1.5 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Misalignment: | No | Bore Type: | Straight |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 12,000 rpm |
| Static Load Rating (lb): | 10,600 lb | Dynamic Load Rating (lb): | 8,000 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Speed [Max] Grease (RPM): | 6,000 rpm |
| Standard Met: | ABMA, ISO, MS 51961-9 | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 13 | Lubrication Hole Type: | Lubrication groove and hole |
| Flanges: | No flange | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065324 | Weight: | 0.22 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

