McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 16 N
Part #:5451660000
Catalog #:MR 16 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.5 in | Outer Width (in): | 0.75 in |
| Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Narrow |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Static Load Rating (lb): | 7,100 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 5,840 lb | Speed [Max] Oil (RPM): | 12,000 rpm |
| Sealed: | None | Platform: | Cagerol Bearing |
| Speed [Max] Grease (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 12 N, MI 13 N |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065461 | Weight: | 0.16 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

