McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 18 N
Part #:5451860000
Catalog #:MR 18 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.1250 in |
| Outside Diameter (in): | 1.625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Dynamic Load Rating (lb): | 8,720 lb | Duplexing: | No |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 10,700 rpm | Static Load Rating (lb): | 12,200 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 5,350 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 14 N, MI 15 N |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065706 | Weight: | 0.23 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

