McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 20
Part #:5452000000
Catalog #:MR 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 1.75 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Static Load Rating (lb): | 17,500 lb | Speed [Max] Oil (RPM): | 9,600 rpm |
| Sealed: | None | Speed [Max] Grease (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 11,300 lb | Platform: | Cagerol Bearing |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Related Inner Ring: | MI 16 | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065805 | Weight: | 0.31 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

