McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 20 RS DS
Part #:5452042000
Catalog #:MR 20 RS DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.2500 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Number of Rows: | 2 | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Speed [Max] Grease (RPM): | 3,050 rpm | Dynamic Load Rating (lb): | 14,900 lb |
| Duplexing: | Yes | Platform: | Cagerol Bearing |
| Full Complement/Caged: | Caged | Sealed: | None |
| Static Load Rating (lb): | 13,100 lb | Related Inner Ring: | MI 16 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065911 | Weight: | 0.56 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

