McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 20 N
Part #:5452060000
Catalog #:MR 20 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.2500 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 9,020 lb |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 13,100 lb |
| Speed [Max] Grease (RPM): | 4,800 rpm | Speed [Max] Oil (RPM): | 9,600 rpm |
| Flanges: | No flange | Standard Met: | ABMA, ISO, MS 51961-14 |
| Related Inner Ring: | MI 16 N | Lubrication Hole Type: | Lubrication groove and hole |
| Precision Rating: | RBEC-1 | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065935 | Weight: | 0.65 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

