McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 22
Part #:5452200000
Catalog #:MR 22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.3750 in |
| Outside Diameter (in): | 1.875 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Sealed: | None | Dynamic Load Rating (lb): | 12,100 lb |
| Speed [Max] Oil (RPM): | 8,750 rpm | Duplexing: | No |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 19,700 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 4,370 rpm |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO, MS 51961-19 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 18 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066017 | Weight: | 0.34 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

