McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 22 N
Part #:5452260000
Catalog #:MR 22 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.875 in | Outer Width (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Static Load Rating (lb): | 14,700 lb | Speed [Max] Grease (RPM): | 4,370 rpm |
| Dynamic Load Rating (lb): | 9,640 lb | Speed [Max] Oil (RPM): | 8,750 rpm |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 18 N | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066147 | Weight: | 0.27 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

