McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 24
Part #:5452400000
Catalog #:MR 24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 2.0625 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed [Max] Grease (RPM): | 4,000 rpm |
| Sealed: | None | Speed [Max] Oil (RPM): | 8,000 rpm |
| Static Load Rating (lb): | 20,800 lb | Dynamic Load Rating (lb): | 13,000 lb |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO, MS 51961-22 |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066253 | Weight: | 0.42 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

