McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 24 N
Part #:5452460000
Catalog #:MR 24 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.0625 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Narrow | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Sealed: | None | Platform: | Cagerol Bearing |
| Speed [Max] Oil (RPM): | 8,000 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 4,000 rpm | Static Load Rating (lb): | 15,500 lb |
| Dynamic Load Rating (lb): | 10,300 lb | Duplexing: | No |
| Standard Met: | ABMA, ISO, MS 51961-21 | Related Inner Ring: | MI 20 N |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Flanges: | No flange | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066444 | Weight: | 0.34 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

