McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 24 N DS
Part #:5452462000
Catalog #:MR 24 N DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 2.0625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Bore Type: | Straight |
| Speed [Max] Oil (RPM): | 8,000 rpm | Speed [Max] Grease (RPM): | 4,000 rpm |
| Duplexing: | Yes | Static Load Rating (lb): | 15,500 lb |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (lb): | 17,000 lb |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Flanges: | No flange | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066468 | Weight: | 0.66 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

