McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 28 BULK
Part #:5452800500
Catalog #:MR 28 BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 2.3125 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Duplexing: | No | Speed [Max] Oil (RPM): | 6,850 rpm |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 24,400 lb |
| Dynamic Load Rating (lb): | 14,100 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 3,400 rpm | Full Complement/Caged: | Caged |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 23, MI 24 | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166125417 | Weight: | 0.46 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

