McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 28 N
Part #:5452860000
Catalog #:MR 28 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.3125 in | Outer Width (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | No |
| Dynamic Load Rating (lb): | 11,200 lb | Speed [Max] Oil (RPM): | 6,850 rpm |
| Static Load Rating (lb): | 18,100 lb | Speed [Max] Grease (RPM): | 3,400 rpm |
| Platform: | Cagerol Bearing | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Standard Met: | ABMA, ISO, MS 51961-27 | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 24 N | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066871 | Weight: | 0.38 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

