McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 30
Part #:5453000000
Catalog #:MR 30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.8750 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.4375 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Seal Type: | Unsealed | Misalignment: | No |
| Speed [Max] Grease (RPM): | 3,200 rpm | Static Load Rating (lb): | 25,600 lb |
| Sealed: | None | Duplexing: | No |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 14,400 lb |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 6,400 rpm |
| Standard Met: | ABMA, ISO, MS 51961-29 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 25 4S | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066994 | Weight: | 0.50 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

