McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 32 N DS
Part #:5453262000
Catalog #:MR 32 N DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 2.5625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 19,800 lb |
| Sealed: | None | Duplexing: | Yes |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 20,700 lb |
| Speed [Max] Grease (RPM): | 3,000 rpm | Speed [Max] Oil (RPM): | 6,000 rpm |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067328 | Weight: | 1.27 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

