McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 36 N
Part #:5453660000
Catalog #:MR 36 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2.2500 in |
| Outside Diameter (in): | 3 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outer Width (in): | 1.5 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Speed [Max] Grease (RPM): | 2,650 rpm | Dynamic Load Rating (lb): | 22,400 lb |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 5,350 rpm |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 39,100 lb |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 28 N |
| Standard Met: | ABMA, ISO, MS 51961-31 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067489 | Weight: | 0.98 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

