McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 1467 YH
Part #:5501467940
Catalog #:MR 1467 YH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 1.2915 in |
| Outer Width (in): | 1.123 in | Outside Diameter (in): | 1.9373 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 18,000 lb |
| Dynamic Load Rating (lb): | 12,460 lb | Speed [Max] Grease (RPM): | 4,500 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 9,000 rpm | Sealed: | None |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166068257 | Weight: | 0.40 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

