McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 56 S
Part #:5405610000
Catalog #:MR 56 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 2 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 4.5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,090 rpm | Dynamic Load Rating (lb): | 31,300 lb |
| Static Load Rating (lb): | 71,600 lb | Full Complement/Caged: | Caged |
| Platform: | Cagerol Bearing | Related Inner Ring: | MI 46 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064211 | Weight: | 3.18 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

