McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 56 RS
Part #:5405640000
Catalog #:MR 56 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 2 in | Outside Diameter (in): | 4.5 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Sealed: | Sealed - One Side | Speed [Max] Grease (RPM): | 1,090 rpm |
| Duplexing: | No | Static Load Rating (lb): | 71,600 lb |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 31,300 lb |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 46 | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed One Side | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064242 | Weight: | 2.61 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

