McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 10 SS
Part #:5451030000
Catalog #:MR 10 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 0.6250 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.125 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Static Load Rating (lb): | 4,300 lb | Full Complement/Caged: | Caged |
| Platform: | Cagerol Bearing | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Speed [Max] Grease (RPM): | 6,100 rpm |
| Dynamic Load Rating (lb): | 4,320 lb | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 6 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Separable: | Nonseparable | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064839 | Weight: | 0.16 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

